32E2:09 Supply voltage
The measured supply voltage of the DSL motor feedback system.
Description |
Value |
---|---|
Index |
Primary Feedback: 0x32E2 (Ch A)/ 0x36E2 (Ch B) |
Subindex |
0x09 |
Datatype |
UINT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
mV |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |