32E1:0F Eeprom size
The total size in byte of non-volatile memory in the encoder available for storage of user data.
Description |
Value |
---|---|
Index |
Primary Feedback: 0x32E1 (Ch A)/ 0x36E1 (Ch B) |
Subindex |
0x0F |
Datatype |
UINT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |