32E1:09 Resolution
The resolution value defines the length of a measurement step in multiples of 1 nm.
Description |
Value |
---|---|
Index |
Primary Feedback: 0x32E1 (Ch A)/ 0x36E1 (Ch B) |
Subindex |
0x09 |
Datatype |
UINT32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
nm |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |