32E1:06 Encoder base type

The type of encoder describes the basic functionality of the motor feedback system.

Description

Value

Index

Primary Feedback: 0x32E1 (Ch A)/ 0x36E1 (Ch B)

Subindex

0x06

Datatype

ENUM (INT16)

Min. Value

Default

Max. Value

Unit

Access / EtherCAT-State

Ro

PDO Mapping

Revision

All

Enum Value

Description

8 (0x08)

HF2DSL_No_Encoder_connected

7 (0x07)

HF2DSL_Linear_Encoder_unipolar_counting

6 (0x06)

HF2DSL_Rotary_Encoder_unipolar_counting

5 (0x05)

HF2DSL_Linear_Encoder_bipolar_counting

4 (0x04)

HF2DSL_Rotary_Encoder_bipolar_counting

3 (0x03)

Linear_Encoder_unipolar_counting

2 (0x02)

Rotary_Encoder_unipolar_counting

1 (0x01)

Linear_Encoder_bipolar_counting

0 (0x00)

Rotary_Encoder_bipolar_counting