3146:0A Gain factor 4
Gain factor sampling point 4 of the gain scheduling chatacteristic.
Description |
Value |
---|---|
Index |
VelocityControlSlot: 0x3146 (Ch A)/ 0x3546 (Ch B) |
Subindex |
0x0A |
Datatype |
REAL32 |
Min. Value |
0.0 |
Default |
10000.0 |
Max. Value |
50000.0 |
Unit |
0,01 % |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |