3146:01 Gain scheduling configuration
This object enables the configured gain scheduling characteristic.
Description |
Value |
---|---|
Index |
VelocityControlSlot: 0x3146 (Ch A)/ 0x3546 (Ch B) |
Subindex |
0x01 |
Datatype |
ENUM (UINT16) |
Min. Value |
GainSchedulingDisabled (0) |
Default |
GainSchedulingDisabled (0) |
Max. Value |
GainSchedulingEnabled (1) |
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
1 (0x01) |
GainSchedulingEnabled |
0 (0x00) |
GainSchedulingDisabled |