32C4:05 Lowest acceleration protection acceleration/deceleration reduction limit

This object provides lower limit for the output value of the acceleration protection controller.

Description

Value

Index

Motor: 0x32C4 (Ch A)/ 0x36C4 (Ch B)

Subindex

0x05

Datatype

REAL32

Min. Value

0.0

Default

360.0

Max. Value

Unit

x * 1 °/s^2

Access / EtherCAT-State

Rw

PDO Mapping

Revision

All