6080 Max motor speed

This object shall indicate the configured maximal allowed speed for the motor in either direction. It is used to protect the motor and is taken from the motor data sheet.

Description

Value

Index

0x6080 (Ch A)/ 0x6880 (Ch B)

Subindex

0x00

Datatype

UINT32

Min. Value

Default

3000 (0x00000BB8)

Max. Value

Unit

0,1 µm/s

Access / EtherCAT-State

Rw

PDO Mapping

Revision

All