32D1:03 Voltage utilization
This object configures the voltage utilization set value in field weakening operation.
Description |
Value |
---|---|
Index |
Motor: 0x32D1 (Ch A)/ 0x36D1 (Ch B) |
Subindex |
0x03 |
Datatype |
UINT16 |
Min. Value |
0 |
Default |
9500 (0x251C) |
Max. Value |
10000 (0x2710) |
Unit |
0,01 % |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |