32CD:x Commutation offset command
With this command object the commutation offset can be measured and feedback checks can be performed.
Description |
Value |
---|---|
Index |
Motor: 0x32CD (Ch A)/ 0x36CD (Ch B) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
3 (0x03) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information