32C8:05 Reaction

This object configures the reaction in case reaching the thermal motor utilization error limit.

Description

Value

Index

Motor: 0x32C8 (Ch A)/ 0x36C8 (Ch B)

Subindex

0x05

Datatype

ENUM (INT16)

Min. Value

 

Default

No_Reaction (0)

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All

Enum Value

Description

2 (0x02)

Reduction

1 (0x01)

Shut_down_on_error_level

0 (0x00)

No_Reaction