32C7:03 Temperature 2
Temperature sampling point 3 of the R(T) curve of the motor.
Description |
Value |
---|---|
Index |
Motor: 0x32C7 (Ch A)/ 0x36C7 (Ch B) |
Subindex |
0x03 |
Datatype |
REAL32 |
Min. Value |
-250.0 |
Default |
0.0 |
Max. Value |
250.0 |
Unit |
°C |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |