32C1:0C Is commutation offset valid
This object displays if the actual motor commutation offset is valid.
Description |
Value |
---|---|
Index |
Motor: 0x32C1 (Ch A)/ 0x36C1 (Ch B) |
Subindex |
0x0C |
Datatype |
ENUM (UINT8) |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit / Dynamic Transmit |
Revision |
All |
Enum Value |
Description |
---|---|
1 (0x01) |
True |
0 (0x00) |
False |