32C0:17 Motor peak force

This object configures the motor peak torque. If the electronic datasheet of the motor is available take "Max Force".

Description

Value

Index

Motor: 0x32C0 (Ch A)/ 0x36C0 (Ch B)

Subindex

0x17

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

 

Unit

N

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All