32C0:0E Commutation offset

This object configures the motor commutation offset. Beckhoff motors use the default value (0°).

Description

Value

Index

Motor: 0x32C0 (Ch A)/ 0x36C0 (Ch B)

Subindex

0x0E

Datatype

UINT16

Min. Value

0

Default

0

Max. Value

65535 (0xFFFF)

Unit

x * (360/65536)°

Access / EtherCAT-State

Rw

PDO Mapping

Revision

All