32C0:09 Motor warning temperature

This object configures the motor temperature warning threshold. If the electronic datasheet is available take "T motor warn limit".

Description

Value

Index

Motor: 0x32C0 (Ch A)/ 0x36C0 (Ch B)

Subindex

0x09

Datatype

REAL32

Min. Value

0.0

Default

80.0

Max. Value

150.0

Unit

°C

Access / EtherCAT-State

Rw

PDO Mapping

Revision

All