32C0:x Motor parameters
This object contains parameters to configure the connected motor.
Description |
Value |
---|---|
Index |
Motor: 0x32C0 (Ch A)/ 0x36C0 (Ch B) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
25 (0x19) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- 32C0:01 Configured motor type
- 32C0:02 Pole pair distance
- 32C0:03 Motor peak current
- 32C0:04 Motor nominal voltage
- 32C0:05 Motor max voltage
- 32C0:06 Winding resistance R
- 32C0:07 Winding inductance Ld
- 32C0:08 Winding inductance Lq
- 32C0:09 Motor warning temperature
- 32C0:0A Motor shut down temperature
- 32C0:0B Coil unit mass
- 32C0:0C Motor rated speed
- 32C0:0D Motor rated force
- 32C0:0E Commutation offset
- 32C0:0F Motor temperature sensor connection
- 32C0:10 Motor max voltage slope
- 32C0:16 Commutation offset source
- 32C0:17 Motor peak force