32EF:05 Number of distinguishable revolutions policy

EnDat2.2 encoder parameter.

Description

Value

Index

Primary Feedback: 0x32EF (Ch A)/ 0x36EF (Ch B)
Secondary Feedback: 0x330F (Ch A)/ 0x370F (Ch B)

Subindex

0x05

Datatype

ENUM (UINT32)

Min. Value

 

Default

ParameterPolicy_UseEncoderValue (0)

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All

Enum Value

Description

2 (0x02)

ParameterPolicy_ParameterMustMatch

1 (0x01)

ParameterPolicy_ParameterIsMinRequirement

0 (0x00)

ParameterPolicy_UseEncoderValue