32E0:09 Valuation addr 1
Evaluation of the incremental or scanning track. Scaling: 0..29: Function reserve '0', 30..230: Function reserve '0..100', 231..254: Function reserve '100'
Description |
Value |
---|---|
Index |
Primary Feedback: 0x32E0 (Ch A)/ 0x36E0 (Ch B) |
Subindex |
0x09 |
Datatype |
UINT8 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit / Dynamic Transmit |
Revision |
All |