3243:0B Configured channel thermal rated current

This object configures the channel thermal rated current. The value of this object depends on the 'Configured channel rated current' (0x3243:01) and the on the configuration of the optional other channel.

Description

Value

Index

TorqueControlSlot: 0x3243 (Ch A)/ 0x3643 (Ch B)

Subindex

0x0B

Datatype

REAL32

Min. Value

 

Default

 

Max. Value

 

Unit

A

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All