3243:08 Amplifier output voltage slope
This object configures the channel maximum voltage slope.
Description |
Value |
---|---|
Index |
TorqueControlSlot: 0x3243 (Ch A)/ 0x3643 (Ch B) |
Subindex |
0x08 |
Datatype |
REAL32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
V/s |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |