3143:02 Bandwidth

This object configures the bandwidth of the observer.

Description

Value

Index

VelocityControlSlot: 0x3143 (Ch A)/ 0x3543 (Ch B)

Subindex

0x02

Datatype

REAL32

Min. Value

25.0

Default

500.0

Max. Value

2000.0

Unit

Hz

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All