F9FF:01 LengthOfAppParameter
Description |
Value |
---|---|
Index |
0xF9FF (Device) |
Subindex |
0x01 |
Datatype |
UINT16 |
Min. Value |
|
Default |
214 (0x00D6) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |