F191:x Connection Diag
Description |
Value |
---|---|
Index |
0xF191 (Device) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
212 (0xD4) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- F191:01 FB State
- F191:02 FB State
- F191:03 FB State
- F191:04 FB State
- F191:05 FB State
- F191:06 FB State
- F191:07 FB State
- F191:08 FB State
- F191:09 FB State
- F191:0A FB State
- F191:0B FB State
- F191:0C FB State
- F191:0D FB State
- F191:0E FB State
- F191:0F FB State
- F191:10 FB State
- F191:11 FB State
- F191:12 FB State
- F191:13 FB State
- F191:14 FB State
- F191:15 FB State
- F191:16 FB State
- F191:17 FB State
- F191:18 FB State
- F191:19 FB State
- F191:1A FB State
- F191:1B FB State
- F191:1C FB State
- F191:1D FB State
- F191:1E FB State
- F191:1F FB State
- F191:20 FB State
- F191:21 FB State
- F191:22 FB State
- F191:23 FB State
- F191:24 FB State
- F191:25 FB State
- F191:26 FB State
- F191:27 FB State
- F191:28 FB State
- F191:29 FB State
- F191:2A FB State
- F191:2B FB State
- F191:2C FB State
- F191:2D FB State
- F191:2E FB State
- F191:2F FB State
- F191:30 FB State
- F191:31 FB State
- F191:32 FB State
- F191:33 FB State
- F191:34 FB State
- F191:35 FB State
- F191:36 FB State
- F191:37 FB State
- F191:38 FB State
- F191:39 FB State
- F191:3A FB State
- F191:3B FB State
- F191:3C FB State
- F191:3D FB State
- F191:3E FB State
- F191:3F FB State
- F191:40 FB State
- F191:41 FB State
- F191:42 FB State
- F191:43 FB State
- F191:44 FB State
- F191:45 FB State
- F191:46 FB State
- F191:47 FB State
- F191:48 FB State
- F191:49 FB State
- F191:4A FB State
- F191:4B FB State
- F191:4C FB State
- F191:4D FB State
- F191:4E FB State
- F191:4F FB State
- F191:50 FB State
- F191:51 FB State
- F191:52 FB State
- F191:53 FB State
- F191:54 FB State
- F191:55 FB State
- F191:56 FB State
- F191:57 FB State
- F191:58 FB State
- F191:59 FB State
- F191:5A FB State
- F191:5B FB State
- F191:5C FB State
- F191:5D FB State
- F191:5E FB State
- F191:5F FB State
- F191:60 FB State
- F191:61 FB State
- F191:62 FB State
- F191:63 FB State
- F191:64 FB State
- F191:65 FB State
- F191:66 FB State
- F191:67 FB State
- F191:68 FB State
- F191:69 FB State
- F191:6A FB State
- F191:6B FB State
- F191:6C FB State
- F191:6D FB State
- F191:6E FB State
- F191:6F FB State
- F191:70 FB State
- F191:71 FB State
- F191:72 FB State
- F191:73 FB State
- F191:74 FB State
- F191:75 FB State
- F191:76 FB State
- F191:77 FB State
- F191:78 FB State
- F191:79 FB State
- F191:7A FB State
- F191:7B FB State
- F191:7C FB State
- F191:7D FB State
- F191:7E FB State
- F191:7F FB State
- F191:80 FB State
- F191:81 FB State
- F191:82 FB State
- F191:83 FB State
- F191:84 FB State
- F191:85 FB State
- F191:86 FB State
- F191:87 FB State
- F191:88 FB State
- F191:89 FB State
- F191:8A FB State
- F191:8B FB State
- F191:8C FB State
- F191:8D FB State
- F191:8E FB State
- F191:8F FB State
- F191:90 FB State
- F191:91 FB State
- F191:92 FB State
- F191:93 FB State
- F191:94 FB State
- F191:95 FB State
- F191:96 FB State
- F191:97 FB State
- F191:98 FB State
- F191:99 FB State
- F191:9A FB State
- F191:9B FB State
- F191:9C FB State
- F191:9D FB State
- F191:9E FB State
- F191:9F FB State
- F191:A0 FB State
- F191:A1 FB State
- F191:A2 FB State
- F191:A3 FB State
- F191:A4 FB State
- F191:A5 FB State
- F191:A6 FB State
- F191:A7 FB State
- F191:A8 FB State
- F191:A9 FB State
- F191:AA FB State
- F191:AB FB State
- F191:AC FB State
- F191:AD FB State
- F191:AE FB State
- F191:AF FB State
- F191:B0 FB State
- F191:B1 FB State
- F191:B2 FB State
- F191:B3 FB State
- F191:B4 FB State
- F191:B5 FB State
- F191:B6 FB State
- F191:B7 FB State
- F191:B8 FB State
- F191:B9 FB State
- F191:BA FB State
- F191:BB FB State
- F191:BC FB State
- F191:BD FB State
- F191:BE FB State
- F191:BF FB State
- F191:C0 FB State
- F191:C1 FB State
- F191:C2 FB State
- F191:C3 FB State
- F191:C4 FB State
- F191:C5 FB State
- F191:C6 FB State
- F191:C7 FB State
- F191:C8 FB State
- F191:C9 FB State
- F191:CA FB State
- F191:CB FB State
- F191:CC FB State
- F191:CD FB State
- F191:CE FB State
- F191:CF FB State
- F191:D0 FB State
- F191:D1 FB State
- F191:D2 FB State
- F191:D3 FB State
- F191:D4 FB State