E901:05 Unique Device ID
Description |
Value |
---|---|
Index |
0xE901 (Device) |
Subindex |
0x05 |
Datatype |
OCTET_STRING |
Min. Value |
|
Default |
00 00 00 00 00 00 |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |