C3C1:19 Encoder Position Shift

Description

Value

Index

0xC3C1 (Device)

Subindex

0x19

Datatype

BIT6

Min. Value

0x00

Default

0x00

Max. Value

0x3D

Unit

Access / EtherCAT-State

Rw

PDO Mapping

Revision

All