C3C0:01 Average Calculation Acceleration
Description |
Value |
---|---|
Index |
0xC3C0 (Device) |
Subindex |
0x01 |
Datatype |
ENUM (UINT4) |
Min. Value |
no average calculation (0) |
Default |
no average calculation (0) |
Max. Value |
no average calculation (0) |
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
7 (0x07) |
128 samples |
6 (0x06) |
64 samples |
5 (0x05) |
32 samples |
4 (0x04) |
16 samples |
3 (0x03) |
8 samples |
2 (0x02) |
4 samples |
1 (0x01) |
2 samples |
0 (0x00) |
no average calculation |