C141:19 Encoder Position Shift
Description |
Value |
---|---|
Index |
0xC141 (Device) |
Subindex |
0x19 |
Datatype |
BIT6 |
Min. Value |
0x00 |
Default |
0x00 |
Max. Value |
0x3D |
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |