C121:05 Channel 2.DiagTestPulseFilterTime
Description |
Value |
---|---|
Index |
0xC121 (Device) |
Subindex |
0x05 |
Datatype |
UINT16 |
Min. Value |
1 (0x0001) |
Default |
2 (0x0002) |
Max. Value |
500 (0x01F4) |
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |