2C1F:03 DC link voltage offset
Calibration offset of the DC link voltage.
Description |
Value |
---|---|
Index |
0x2C1F (Device) |
Subindex |
0x03 |
Datatype |
INT16 |
Min. Value |
-50 (0xFFCE) |
Default |
0 |
Max. Value |
50 (0x0032) |
Unit |
0,1 V |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |