2C1F:02 DC link voltage scaling gain

Calibration gain of the DC link voltage.

Description

Value

Index

0x2C1F (Device)

Subindex

0x02

Datatype

INT16

Min. Value

800 (0x0320)

Default

1000 (0x03E8)

Max. Value

1200 (0x04B0)

Unit

m

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All