6387, Parameter Motor. The configured DCLink Max Voltage is higher then the Motor Max Voltage.
The configured DCLink Max Voltage is higher then the Motor Max Voltage.
| 
									 Diagnostic Code (Hex.)  | 
									 Diagnostic Code (Dez.)  | 
|---|---|
| 
									 6387  | 
									 25479  | 
| 
									 Class  | 
									 Type  | 
|---|---|
| 
									 Error  | 
									 Error  | 
| 
									 Standard Reaction  | 
									 Reset  | 
|---|---|
| 
									 Axis is inoperable  | 
									 Execute Reset-Command (Fault reset).  | 
| 
									 Possible Causes  | 
									 Solutions  | 
|---|---|
| 
									 Something is wrong with the parameters in this object.  | 
									 Please check the parameters of the mentioned object.  | 
Internal: 0x6387, Parameter Motor. The configured DCLink Max Voltage is higher then the Motor Max Voltage.