78C0, Inc Enc: Encoder error (position invalid), Id=0xXX, Arg=0xXX
The encoder could not transmit a valid position.
				Id=0x%01: Position status signals an error. Arg='Position Status'
				
				'Position Status'
				Bit  0: ChannelEnable
				Bit  1: Error, Internal error occured, reported by ic-haus IPCore.
				Bit  2: PosReady, Position received and shifted, ready to be read by drive.
				Bit  3: EncReady, Set once the ic-haus IPCore has been set up and is running. No evaluation of encoder's answers or correctnes of configuration.
				Bit  4: LastPosValid, Position in last communication cycle was valid.
				Bit  5: PosValid , Combinated evaluation of Bits -Error (Bit 1 of this status)  -nAGSError (Bit 9 of this status)  -Position valid from ic-haus core (position received, CRC validated, Bit 12 of this status)  -nSCDError (Bit 8 of this status)
				Bit  6:
				Bit  7:
				Bit  8:
				Bit  9:
				Bit 10:
				Bit 11: 
				Bit 12: 
				Bit 13: 
				Bit 14: 
				Bit 15:
| 
									 Diagnostic Code (Hex.)  | 
									 Diagnostic Code (Dez.)  | 
|---|---|
| 
									 78C0  | 
									 30912  | 
| 
									 Class  | 
									 Type  | 
|---|---|
| 
									 Error  | 
									 Feedback error  | 
| 
									 Standard Reaction  | 
									 Reset  | 
|---|---|
| 
									 Open loop ramp  | 
									 Execute Reset-Command (Fault reset).  | 
| 
									 Possible Causes  | 
									 Solutions  | 
|---|---|
| 
									 Several causes, such as incorrect parameters or incorrect encoder connection to device.  | 
									 Check encoder status in the parameter list (Encoder actual values)  | 
Internal: 0x78C0, Inc Enc: Encoder error (position invalid), Id=0x%X, Arg=0x%X