789A, EnDat3: Low priority frame error, SendListEntry x=UU, y=UU, z=UU, LPFstatus=0xXX, FGerrCode=0xXX
'FGerrCode' description:
				0x0000 ERR_UNKNOWN The cause of the error is unknown; this code is used if the encoder cannot classify the error
				0x0001 FGERR_RECONFIGURE Device is in configuration as a result of RECONFIGURE
				0x0002 FGERR_ECHO An ECHO is being responded to
				0x0100 FGERR_INVALID_FID An invalid FID was configured Correct the application
				0x0101 FGERR_DUPLICATE_FID FID was selected more than once during the cycle
				0x0200 FGERR_INVALID_DATA LPF is supported, but invalid data were delivered internally
				0x0201 FGERR_INT_TRM LPF is supported but is currently not available (value could not be formed in time)
				0x0300 FGERR_NO_SENSOR_DATA Sensor box data not available
				0x1100 BGERR_USAGE Generic operator error
				0x1101 BGERR_USAGE_OPCODE Operator error: invalid or unsupported command code
				0x1102 BGERR_USAGE_ARGUMENTS Operator error: invalid arguments
				0x1103 BGERR_USAGE_SEQUENCE Operator error: invalid command sequence
				0x1104 BGERR_USAGE_ACCESS_DENIED Operator error: access denied;
				0x1105 BGERR_USAGE_MEM_ADDRESS Operator error: access to invalid address
				0x1106 BGERR_USAGE_NO_BG Encoder fundamentally does not support background processing
				0x1200 BGERR_INTERNAL Generic exception error in the encoder
				0x1201 BGERR_INTERNAL_MEMORY Exception error in encoder when accessing memory
				0x1202 BGERR_INTERNAL_CONFIG Exception error in encoder: configuration invalid
| 
									 Diagnostic Code (Hex.)  | 
									 Diagnostic Code (Dez.)  | 
|---|---|
| 
									 789A  | 
									 30874  | 
| 
									 Class  | 
									 Type  | 
|---|---|
| 
									 Warning  | 
									 Warning  | 
| 
									 Standard Reaction  | 
									 Reset  | 
|---|---|
| 
									 No  | 
									 Warning: No reset required.  | 
Internal: 0x789A, EnDat3: Low priority frame error, SendListEntry x=%u, y=%u, z=%u, LPFstatus=0x%X, FGerrCode=0x%X