77C2, BiSS-C: Encoder start failed, Id=0xXX, Arg=0xXX
The Encoder could not start because of wrong parameter settings.
				
				Id=0x1: Internal error code.
				Id=0x2: The sum of single- and multiturn-bits is greater 40. Arg='SumOfBits'
				Id=0x3: Sum of data bits is greater than 64. Arg='SumOfBits'
| 
									 Diagnostic Code (Hex.)  | 
									 Diagnostic Code (Dez.)  | 
|---|---|
| 
									 77C2  | 
									 30658  | 
| 
									 Class  | 
									 Type  | 
|---|---|
| 
									 Error  | 
									 Feedback error  | 
| 
									 Standard Reaction  | 
									 Reset  | 
|---|---|
| 
									 Axis is inoperable  | 
									 Execute Reset-Command (Fault reset).  | 
| 
									 Possible Causes  | 
									 Solutions  | 
|---|---|
| 
									 Singleturn bit count plus Multiturn bit count is greater than 40  | 
									 This combination is not supported yet.  | 
| 
									 Sum of Position bit count, Fill bit left and Fill bit right is out of permissible range.  | 
									 Max data bitcount of 64 is allowed.  | 
| 
									 Sum of Singleturn bit, Multiturn bit, Fill bit left and Fill bit is right out of permissible range.  | 
									 Max data bitcount of 64 is allowed.  | 
| 
									 A previous error causes this error.  | 
									 Fix all previous errors.  | 
Internal: 0x77C2, BiSS-C: Encoder start failed, Id=0x%X, Arg=0x%X