7384, HpfDsl: Cyclic monitoring error, Id=0xXX, Arg=0xXX
Encoder status check:
				
				Id=0x09: Too many errors on the parameter data channel . Arg='Error cnt'
				Id=0x0A: Internal error
				Id=0x10: Encoder status 0 check failed: Arg= HighWord='Mask', LowWord=EncST0 
				Id=0x11: Encoder status 1 check failed: Arg= HighWord='Mask', LowWord=EncST1 
				Id=0x12: Encoder status 2 check failed: Arg= HighWord='Mask', LowWord=EncST2 
				Id=0x13: Encoder status 3 check failed: Arg= HighWord='Mask', LowWord=EncST3 
				Id=0x14: Encoder status 4 check failed: Arg= HighWord='Mask', LowWord=EncST4 
				Id=0x15: Encoder status 5 check failed: Arg= HighWord='Mask', LowWord=EncST5 
				Id=0x16: Encoder status 6 check failed: Arg= HighWord='Mask', LowWord=EncST6 
				Id=0x17: Encoder status 7 check failed: Arg= HighWord='Mask', LowWord=EncST7
| 
									 Diagnostic Code (Hex.)  | 
									 Diagnostic Code (Dez.)  | 
|---|---|
| 
									 7384  | 
									 29572  | 
| 
									 Class  | 
									 Type  | 
|---|---|
| 
									 Error  | 
									 Feedback error  | 
| 
									 Standard Reaction  | 
									 Reset  | 
|---|---|
| 
									 Nc handling  | 
									 Execute Reset-Command (Fault reset).  | 
Internal: 0x7384, HpfDsl: Cyclic monitoring error, Id=0x%X, Arg=0x%X