7380, HpfDsl: Encoder start sequence failed, Id=0xXX, Arg=0xXX
The start sequence of the encoder processing failed:
				
				Id=0x01: Enocder start failed with internal error (see 'Arg')
				Id=0x0A: Check of the edge register failed (Arg=edge count)
				Id=0x0B: Check of the summary register faild (Arg=summary register)
				Id=0x0C: Internal error (Arg=internal exit)
				Id=0x0D: File processing error  (Arg=internal exit)
				Id=0x0E: Invalid encoder resolution (Arg=enc resolution)
				Id=0x0F: Invalid encoder range (Arg=enc range)
				Id=0x10: Error in start sequence step (Arg=step number)
				Id=0x11: Supply voltage could not enabled. The encoder resistance is too low. (Arg=restance in Ohm)
				Id=0x12: Position processing init error.
				Id=0x13: Encoder status register [3..0]. Arg=status reg [3..0]
				Id=0x14: Encoder status register [7..4]. Arg=status reg [7..4]
				Id=0x20: Invalid encoder status register 0..Arg= high word =mask,  low word status reg 0
				Id=0x21: Invalid encoder status register 1. Arg= high word =mask,  low word status reg 1
				Id=0x22: Invalid encoder status register 2..Arg= high word =mask,  low word status reg 2
				Id=0x23: Invalid encoder status register 3. Arg= high word =mask,  low word status reg 3
				Id=0x24: Invalid encoder status register 4. Arg= high word =mask,  low word status reg 4
				Id=0x25: Invalid encoder status register 5. Arg= high word =mask,  low word status reg 5
				Id=0x26: Invalid encoder status register 6. Arg= high word =mask,  low word status reg 6
				Id=0x27: Invalid encoder status register 7. Arg= high word =mask,  low word status reg 7
				Id=0x28: The encoder type signals an error (Arg=encoder type)
				Id=0x29: The encoder type not supported (Arg=encoder type)
				Id=0x2A: The encoder type is HF2DSL but no RID 0x90  (Arg=encoder type)
				Id=0x2B: Init non binary encoder failed. The position isn't valid. (Arg=internal enc status)
				Id=0x2C: Init non binary encoder failed. (Arg=internal id)
				Id=0x2D: Init non binary encoder failed. Missing fpga support. (Arg=encoder type)
| 
									 Diagnostic Code (Hex.)  | 
									 Diagnostic Code (Dez.)  | 
|---|---|
| 
									 7380  | 
									 29568  | 
| 
									 Class  | 
									 Type  | 
|---|---|
| 
									 Error  | 
									 Feedback error  | 
| 
									 Standard Reaction  | 
									 Reset  | 
|---|---|
| 
									 Axis is inoperable  | 
									 Execute Reset-Command (Fault reset).  | 
Internal: 0x7380, HpfDsl: Encoder start sequence failed, Id=0x%X, Arg=0x%X