A01F, Pdo Mapping Error: Invalid Oversampling Factor.
The oversampling factor of the mentioned Object is not possible.
| 
									 Diagnostic Code (Hex.)  | 
									 Diagnostic Code (Dez.)  | 
|---|---|
| 
									 A01F  | 
									 40991  | 
| 
									 Class  | 
									 Type  | 
|---|---|
| 
									 Error  | 
									 Error  | 
| 
									 Standard Reaction  | 
									 Reset  | 
|---|---|
| 
									 Axis is inoperable  | 
									 Execute Reset-Command (Fault reset).  | 
| 
									 Possible Causes  | 
									 Solutions  | 
|---|---|
| 
									 The Number of samples is higher than the Sync1/Sync0 ratio.  | 
									 Please check, your mapping Configuration.  | 
| 
									 Sync1/Sync0 ratio divided through the number of samples is not integer.  | 
									 Please check, your mapping Configuration.  | 
Internal: 0xA01F, Pdo Mapping Error: Invalid Oversampling Factor (%u) Object 0x%x/%x (SyncManager %u).