7392, EnDat22: The encoder is icompatible. See MemRange II, Word II
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
7392 |
29586 |
Class |
Type |
---|---|
Error |
Feedback error |
Standard Reaction |
Reset |
---|---|
Axis is inoperable |
Execute Reset-Command (Fault reset). |
Possible Causes |
Solutions |
---|---|
The connected encoder isn't compatible to the EnDat2.2 mode with 8MHz. |
Use a different encoder model. |
Internal: 0x7392, EnDat22: The encoder is icompatible. See MemRange %d, Word %d