A01A, TxPdo Mapping Error: Object 0xXX/XX has to be mapped for modes of operation II.
TxPdo Mapping Error: Object 0x%x/%x has to be mapped for modes of operation %d.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
A01A |
40986 |
Class |
Type |
---|---|
Error |
Error |
Standard Reaction |
Reset |
---|---|
Closed loop ramp |
Execute Reset-Command (Fault reset). |
Possible Causes |
Solutions |
---|---|
A necessary process data for this mode of operation is not mapped |
Add the necessary process data for this mode of operation |
Internal: 0xA01A, TxPdo Mapping Error: Object 0x%x/%x has to be mapped for modes of operation %d.