2C31:01 Data state
Data state of the displayed "User Data".
Description |
Value |
---|---|
Index |
0x2C31 (Device) |
Subindex |
0x01 |
Datatype |
ENUM (UINT8) |
Min. Value |
|
Default |
eDataState_Invalid (0) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
1 (0x01) |
eDataState_Valid |
0 (0x00) |
eDataState_Invalid |