2C2E:09 Voltage threshold max power
At this dc link voltage device will achieve its maximum regenerative current. Above this value the brake chopper becomes active.
| Description | Value | 
|---|---|
| Index | 0x2C2E (Device) | 
| Subindex | 0x09 | 
| Datatype | UINT16 | 
| Min. Value | 0 | 
| Default | 8000 (0x1F40) | 
| Max. Value | 8000 (0x1F40) | 
| Unit | 0,1 V | 
| Access / EtherCAT-State | Rw / PreOp | 
| PDO Mapping | 
 | 
| Revision | All |