2C2D:2C Pcb id 0 Hw id Supported no of channels
Internal use only.
|
Description |
Value |
|---|---|
|
Index |
0x2C2D (Device) |
|
Subindex |
0x2C |
|
Datatype |
BIT4 |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw / PreOp |
|
PDO Mapping |
|
|
Revision |
All |