2C24:01 Actual mains supply frequency
Estimated frequency of power supply.
|
Description |
Value |
|---|---|
|
Index |
0x2C24 (Device) |
|
Subindex |
0x01 |
|
Datatype |
UINT8 |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
Hz |
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Transmit |
|
Revision |
All |