A001:03 Main timeout
Timeout of the main routine happened. High active.
|
Description |
Value |
|---|---|
|
Index |
0xA001 (Device) |
|
Subindex |
0x03 |
|
Datatype |
BOOL |
|
Min. Value |
|
|
Default |
FALSE |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |