9006:09 Brake chopper switchOn threshold voltage
Voltage threshold, above which the brake chopper is switched on. Calculated as DC link max voltage (8000:01) - 55V, when 8000:01 higher than 100V. Or as 8000:01 - 10V, when lower/equal 100V.
| Description | Value | 
|---|---|
| Index | 0x9006 (Device) | 
| Subindex | 0x09 | 
| Datatype | UINT16 | 
| Min. Value | 
 | 
| Default | 0 | 
| Max. Value | 
 | 
| Unit | 0,1 V | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |