9006:06 Internal brake resistor max power
Maximal continuous power of the internal brake resistor.
Description | Value | |||
|---|---|---|---|---|
Device | AX8620-0000 | AX8640-0000 | AX8525-0000 | AX8540-0000 |
Index | 0x9006 (Device) | |||
Subindex | 0x06 | |||
Datatype | UINT16 | |||
Min. Value |
| |||
Default | 100 (0x0064) | 200 (0x00C8) | 200 (0x00C8) | 200 (0x00C8) |
Max. Value |
| |||
Unit | W | |||
Access / EtherCAT-State | Ro | |||
PDO Mapping |
| |||
Revision | All | |||