9006:03 24V-Supply nominal current
Nominal current of the 24V-supply supported by device.
|
Description |
Value |
|---|---|
|
Index |
0x9006 (Device) |
|
Subindex |
0x03 |
|
Datatype |
UINT16 |
|
Min. Value |
|
|
Default |
2000 (0x07D0) |
|
Max. Value |
|
|
Unit |
0,01 A |
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |