9004:09 HwId Hardware index
| Description | Value | 
|---|---|
| Index | 0x9004 (Device) | 
| Subindex | 0x09 | 
| Datatype | UINT8 | 
| Min. Value | 
 | 
| Default | 0 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |