9003:x PSM Pcb ids Pcb id 0
|
Description |
Value |
|---|---|
|
Index |
0x9003 (Device) |
|
Subindex |
0x00 |
|
Datatype |
UINT8 |
|
Min. Value |
|
|
Default |
26 (0x1A) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |
Further Information
- 9003:01 Structure version
- 9003:02 Manufacturing date
- 9003:03 HwId reserve
- 9003:04 HwId Hardware type
- 9003:05 HwId Feature flags
- 9003:06 HwId Supplier
- 9003:07 HwId Component type
- 9003:08 HwId reserve 2
- 9003:09 HwId Hardware index
- 9003:0A HwId Pcb revision
- 9003:0B HwId Pcb type
- 9003:0C HwId Supported no of channels
- 9003:0D HwId Firmware index
- 9003:0F DMC 1
- 9003:10 DMC 2
- 9003:11 DMC 3
- 9003:12 DMC 4
- 9003:13 DMC 5
- 9003:14 DMC 6
- 9003:15 DMC 7
- 9003:16 DMC 8
- 9003:17 DMC 9
- 9003:18 DMC 10
- 9003:1A Checksum